chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS30EDV W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30EDV W/30
Order ID no. 3076091
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
9
Design
Rectangular with thread
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Max. range (mm)
1400
Function
Proximity switch
Light type
IR
Construction size
35 x 22 x 49 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
1400
In Stock
List Price
SEK 2,917.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30EDV W/30
Item Total
SEK 2,917.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support