chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18EP6FPQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EP6FPQ5
Order ID no. 3075731
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Function
Fiber optic sensor
Light type
Red
Construction size
27.5 x 15 x 35 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP
In Stock
List Price
SEK 1,310.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18EP6FPQ5
Item Total
SEK 1,310.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support