chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SLM50B6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM50B6
Order ID no. 3074977
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Design
Fork
Electrical connection
Cable
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Metal
Function
Slot sensor
Cable length (m)
2
Housing quality
Zinc Die-Cast with Nickel-Plating
Construction size
80 x 12 x 82 mm
Max. range (mm)
50
Light type
Red
Key Features
Light type
Red
Function
Slot sensor
Output function
PNP/NPN
Max. range (mm)
50
In Stock
Price Group
F3
List Price
SEK 2,169.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SLM50B6
Item Total
SEK 2,169.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support