chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q12RB6RQ5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q12RB6RQ5
Order ID no. 3074140
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
12.4 x 8 x 26.6 mm
Max. range (mm)
2000
Key Features
Function
Opposed mode sensor
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 1,161.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q12RB6RQ5
Item Total
SEK 1,161.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support