chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS30VR3FF400 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30VR3FF400 W/30
Order ID no. 3073200
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Cable
Switching element function
NO/NC
Output function
Relay output
Housing material
Plastic
Function
Proximity switch
Cable length (m)
9
Housing quality
Thermoplastic material
Construction size
51.5 x 22 x 44 mm
Max. range (mm)
400
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
Relay output
Max. range (mm)
400
In Stock
Price Group
F3
List Price
SEK 2,240.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30VR3FF400 W/30
Item Total
SEK 2,240.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support