chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
QS30VR3LPQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS30VR3LPQPMA
Order ID no. 3073072
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
Relay output
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
8000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
51.5 x 22 x 44 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
8000
In Stock
Price Group
F3
List Price
SEK 2,327.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS30VR3LPQPMA
Item Total
SEK 2,327.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support