chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LX21R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LX21R
Order ID no. 3071814
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
2000
Function
Light screen
Scan field (mm)
523
Optical resolution (mm)
9.5
Construction size
31.8 x 25.4 x 570.6 mm
Key Features
Function
Light screen
Output function
PNP/NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 12,288.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LX21R
Item Total
SEK 12,288.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support