chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18VN6FF50Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6FF50Q5
Order ID no. 3071753
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Cable with connector
Switching element function
NO/NC
Output function
NPN
Housing material
Plastic
Function
Proximity switch
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
ABS
Construction size
31 x 15 x 35 mm
Max. range (mm)
50
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
50
In Stock
Price Group
F3
List Price
SEK 1,568.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6FF50Q5
Item Total
SEK 1,568.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support