chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q60BB6LAF1400Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q60BB6LAF1400Q
Order ID no. 3071742
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
50
Max. range (mm)
1400
Function
Proximity switch
Light type
Red
Construction size
60 x 25 x 75 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/NPN
Max. range (mm)
1400
In Stock
Price Group
F3
List Price
SEK 5,354.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q60BB6LAF1400Q
Item Total
SEK 5,354.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support