chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18VN6FF50Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6FF50Q8
Order ID no. 3071638
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Connector
Switching element function
NO/NC
Output function
NPN
Housing material
Plastic
Function
Proximity switch
Connector type
M12 × 1
Housing quality
ABS
Construction size
31 x 15 x 35 mm
Max. range (mm)
50
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
50
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6FF50Q8
In Stock
Price Group
F3
List Price
SEK 1,333.00
Item Total
SEK 1,333.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support