chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VS25EQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS25EQ
Order ID no. 3069449
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
Thermoplastic material
Construction size
4.7 x 12 x 25.1 mm
Max. range (mm)
3000
Light type
IR
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
SEK 1,046.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS25EQ
Item Total
SEK 1,046.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support