chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T8RN6D100 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8RN6D100
Order ID no. 3068686
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Tube
Electrical connection
Cable
Switching element function
NO contact, dark operation
Output function
NPN
Housing material
Plastic
Function
Proximity switch
Cable length (m)
2
Housing quality
Thermoplastic material
Construction size
M8 x 1
Max. range (mm)
100
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 1,624.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T8RN6D100
Item Total
SEK 1,624.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support