chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SMU315LVQDP | TURCK - Your Global Automation Partner
Photoelectric Sensor
SMU315LVQDP
Order ID no. 3067931
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular with thread
Electrical connection
Cable with connector
Switching element function
NO/NC
Output function
Relay output
Housing material
Plastic
Function
Retroreflective Sensor
Cable length (m)
0.15
Connector type
1/2″
Housing quality
Thermoplastic material
Construction size
81 x 12.3 x 30.7 mm
Max. range (mm)
5000
Light type
Red
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
5000
home
Turck-Shop
Sensors
Photoelectric Sensors
SMU315LVQDP
In Stock
Price Group
F3
List Price
SEK 2,756.00
Item Total
SEK 2,756.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support