chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T8RN6RQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8RN6RQ
Order ID no. 3066666
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Tube
Electrical connection
Cable with connector
Switching element function
NO contact, dark operation
Output function
NPN
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
Thermoplastic material
Construction size
M8 x 1
Max. range (mm)
2000
Key Features
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 1,546.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T8RN6RQ
Item Total
SEK 1,546.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support