chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18VN6FPQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6FPQ8
Order ID no. 3066467
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO/NC
Output function
NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
3500
Measuring principle
Optical
Function
Retroreflective Sensor
Light type
Red
Construction size
27.5 x 15 x 49 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
3500
In Stock
List Price
SEK 1,202.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6FPQ8
Item Total
SEK 1,202.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support