chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18VP6LPQ7 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VP6LPQ7
Order ID no. 3066430
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular with thread
Electrical connection
Connector
Switching element function
NO/NC
Output function
PNP
Housing material
Plastic
Function
Retroreflective Sensor
Connector type
M8 × 1
Housing quality
ABS
Construction size
31 x 15 x 35 mm
Max. range (mm)
3500
Light type
Red polarized
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
3500
In Stock
Price Group
F3
List Price
SEK 1,202.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6LPQ7
Item Total
SEK 1,202.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support