chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS18VN6FPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18VN6FPQ
Order ID no. 3066223
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO/NC
Output function
NPN
Housing material
Plastic
Function
Fiber optic sensor
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
Thermoplastic material
Construction size
27.5 x 15 x 34.5 mm
Measuring principle
Optical
Light type
Red
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
NPN
In Stock
Price Group
F3
List Price
SEK 1,385.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VN6FPQ
Item Total
SEK 1,385.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support