chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
LT3PU | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
LT3PU
Order ID no. 3065508
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/Analog output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
5000
Function
Proximity switch
Light type
Red
Construction size
87 x 35.3 x 68.5 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/Analog output
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
SEK 24,470.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LT3PU
Item Total
SEK 24,470.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support