chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
LT3PUQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
LT3PUQ
Order ID no. 3065507
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Design
Rectangular
Electrical connection
Connector
Switching element function
NO contact
Output function
PNP/Analog output
Housing material
Plastic
Function
Proximity switch
Connector type
M12 × 1
Housing quality
ABS
Construction size
87 x 35.3 x 68.5 mm
Max. range (mm)
5000
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP/Analog output
Max. range (mm)
5000
In Stock
Price Group
F3
List Price
SEK 24,470.00
home
Turck-Shop
Sensors
Photoelectric Sensors
LT3PUQ
Item Total
SEK 24,470.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support