chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
D10DPFPGQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
D10DPFPGQ
Order ID no. 3064565
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
2 x NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Function
Fiber optic sensor
Light type
Green
Construction size
84.4 x 10.5 x 35.9 mm
Key Features
Light type
Green
Function
Fiber optic sensor
Output function
PNP
In Stock
Price Group
F3
List Price
SEK 3,939.00
home
Turck-Shop
Sensors
Photoelectric Sensors
D10DPFPGQ
Item Total
SEK 3,939.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support