chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VS3AN5XLV | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
VS3AN5XLV
Order ID no. 3063711
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable
Switching element function
NO contact, light operation
Output function
NPN
Housing material
Plastic
Function
Retroreflective Sensor
Cable length (m)
2
Housing quality
Thermoplastic material
Construction size
16.6 x 9 x 25.4 mm
Max. range (mm)
250
Light type
Red
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
NPN
Max. range (mm)
250
In Stock
Price Group
F3
List Price
SEK 1,658.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS3AN5XLV
Item Total
SEK 1,658.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support