chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VS2KAN5VQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS2KAN5VQ
Order ID no. 3063099
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
NPN
Cable length (m)
0.15
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Max. range (mm)
1200
Function
Opposed mode sensor
Light type
Red
Construction size
4.7 x 12 x 25.1 mm
Key Features
Light type
Red
Function
Opposed mode sensor
Output function
NPN
Max. range (mm)
1200
In Stock
List Price
SEK 2,483.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS2KAN5VQ
Item Total
SEK 2,483.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support