chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VS2AN5CV15Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS2AN5CV15Q
Order ID no. 3063074
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
NPN
Housing material
Plastic
Function
Proximity switch
Cable length (m)
0.15
Connector type
M8 × 1
Housing quality
Thermoplastic material
Construction size
4.7 x 12 x 25.1 mm
Max. range (mm)
15
Light type
Red
Focal distance (mm)
15
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
15
In Stock
Price Group
F3
List Price
SEK 1,677.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS2AN5CV15Q
Item Total
SEK 1,677.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support