chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VS1AP5CV20Q5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
VS1AP5CV20Q5
Order ID no. 3062436
home
Home
Loading...
Technical Data
Protection class
IP54
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
55
Design
Rectangular
Electrical connection
Cable with connector
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Function
Proximity switch
Cable length (m)
0.15
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
11.6 x 8.3 x 25.7 mm
Max. range (mm)
20
Light type
Red
Focal distance (mm)
15
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
20
In Stock
Price Group
F3
List Price
SEK 1,677.00
home
Turck-Shop
Sensors
Photoelectric Sensors
VS1AP5CV20Q5
Item Total
SEK 1,677.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support