chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
QS186EB W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS186EB W/30
Order ID no. 3061677
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Function
Opposed mode sensor
Cable length (m)
9
Housing quality
ABS
Construction size
27.7 x 15 x 35 mm
Max. range (mm)
3000
Light type
IR
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
3000
In Stock
Price Group
F3
List Price
SEK 951.00
home
Turck-Shop
Sensors
Photoelectric Sensors
QS186EB W/30
Item Total
SEK 951.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support