chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
SM312FP1HQD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
SM312FP1HQD
Order ID no. 3060907
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Fiber optic sensor
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
71.3 x 12.3 x 30.7 mm
Light type
Red
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
SEK 2,004.00
home
Turck-Shop
Sensors
Photoelectric Sensors
SM312FP1HQD
Item Total
SEK 2,004.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support