chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
R55FPWQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
R55FPWQ
Order ID no. 3058029
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Medium
liquids, Bulk goods
Detection type
contactless, medium contact
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Measuring principle
Optical
Function
Fiber optic sensor
Light type
White
Construction size
97 x 30 x 25 mm
Key Features
Light type
White
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
List Price
SEK 3,267.00
home
Turck-Shop
Sensors
Photoelectric Sensors
R55FPWQ
Item Total
SEK 3,267.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support