chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
R55FVG | TURCK - Your Global Automation Partner
Photoelectric Sensor
R55FVG
Order ID no. 3058009
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
55
Measuring principle
Optical
Function
Fiber optic sensor
Light type
Green
Construction size
85.4 x 30 x 25 mm
Key Features
Light type
Green
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
List Price
SEK 3,267.00
home
Turck-Shop
Sensors
Photoelectric Sensors
R55FVG
Item Total
SEK 3,267.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support