chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BW13CV4Q | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BW13CV4Q
Order ID no. 3054318
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Max. range (mm)
100
Function
Proximity switch
Focal distance (mm)
100
Light type
Red
Construction size
56.4 x 44.5 x 101.6 mm
Key Features
Light type
Red
Function
Proximity switch
Output function
Relay output
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 2,704.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW13CV4Q
Item Total
SEK 2,704.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support