chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45BW13LP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q45BW13LP
Order ID no. 3053991
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
55
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red polarized
Construction size
56.4 x 44.5 x 87.6 mm
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
6000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BW13LP
In Stock
List Price
SEK 2,385.00
Item Total
SEK 2,385.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support