chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45VR3LP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q45VR3LP
Order ID no. 3053980
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Retroreflective Sensor
Light type
Red
Construction size
87.6 x 54.6 x 44.5 mm
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
Relay output
Max. range (mm)
6000
In Stock
Group
F3
List Price
SEK 2,254.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR3LP
Item Total
SEK 2,254.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support