chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
M18SP6RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
M18SP6RQ
Order ID no. 3048651
In Stock
Price Group
F3
List Price
SEK 1,251.00
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Connection programmable
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Stainless steel
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
M18 x 1
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
20000
home
Turck-Shop
Sensors
Photoelectric Sensors
M18SP6RQ
Item Total
SEK 1,251.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support