chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45VR2DXQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45VR2DXQ
Order ID no. 3047139
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
3000
Function
Proximity switch
Light type
IR
Construction size
56.4 x 44.5 x 101.6 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
3000
In Stock
List Price
SEK 1,927.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR2DXQ
Item Total
SEK 1,927.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support