chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
S18-2VNDL-Q8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18-2VNDL-Q8
Order ID no. 3042162
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
NPN
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
750
Function
Proximity switch
Light type
Red
Construction size
M18 x 1
Key Features
Light type
Red
Function
Proximity switch
Output function
NPN
Max. range (mm)
750
In Stock
Price Group
F3
List Price
SEK 689.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S18-2VNDL-Q8
Item Total
SEK 689.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support