chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
TM18VP6FF100Q8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
TM18VP6FF100Q8
Order ID no. 3042042
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Connector
Switching element function
Complementary contact
Output function
PNP
Housing material
Metal
Function
Proximity switch
Connector type
M12 × 1
Housing quality
Zinc Die-Cast with Nickel-Plating
Construction size
M18 x 1
Max. range (mm)
100
Light type
Red
Key Features
Light type
Red
Function
Proximity switch
Output function
PNP
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 1,606.00
home
Turck-Shop
Sensors
Photoelectric Sensors
TM18VP6FF100Q8
Item Total
SEK 1,606.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support