chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
TM18RP6RQ8 | TURCK - Your Global Automation Partner
Photoelectric Sensor
TM18RP6RQ8
Order ID no. 3042011
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
NO contact, dark operation
Output function
PNP
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
20000
Function
Opposed mode sensor
Construction size
M18 x 1
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
SEK 1,195.00
home
Turck-Shop
Sensors
Photoelectric Sensors
TM18RP6RQ8
Item Total
SEK 1,195.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support