chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45BB6LLQ6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BB6LLQ6
Order ID no. 3041032
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-10
Ambient temperature max. (°C)
40
Design
Rectangular
Electrical connection
Connector
Switching element function
NO contact
Output function
PNP/NPN
Housing material
Plastic
Function
Retroreflective Sensor
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
56.4 x 44.5 x 102.6 mm
Max. range (mm)
70000
Light type
Red
Key Features
Light type
Red
Function
Retroreflective Sensor
Output function
PNP/NPN
Max. range (mm)
70000
In Stock
Price Group
F3
List Price
SEK 6,657.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BB6LLQ6
Item Total
SEK 6,657.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support