chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45AD9R W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
Q45AD9R W/30
Order ID no. 3040814
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Cable length (m)
9
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
6000
Function
Opposed mode sensor
Construction size
56.4 x 44.5 x 87.6 mm
Key Features
Function
Opposed mode sensor
Output function
NAMUR
Max. range (mm)
6000
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9R W/30
In Stock
List Price
SEK 2,658.00
Item Total
SEK 2,658.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support