chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45BB6FPQ5 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45BB6FPQ5
Order ID no. 3038668
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Red
Construction size
60.5 x 44.5 x 102.6 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
PNP/NPN
In Stock
Price Group
F3
List Price
SEK 2,235.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45BB6FPQ5
Item Total
SEK 2,235.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support