chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
Q45AD9FPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45AD9FPQ
Order ID no. 3037632
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Light operation
Output function
NAMUR
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Red
Construction size
60.5 x 44.5 x 102.6 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
NAMUR
In Stock
Price Group
F3
List Price
SEK 2,730.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9FPQ
Item Total
SEK 2,730.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support