chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45AD9FQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45AD9FQ
Order ID no. 3037631
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Switching element function
Light operation
Output function
NAMUR
Housing material
Plastic
Function
Fiber optic sensor
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
60.5 x 44.5 x 102.6 mm
Light type
IR
Key Features
Light type
IR
Function
Fiber optic sensor
Output function
NAMUR
In Stock
Price Group
F3
List Price
SEK 2,461.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45AD9FQ
Item Total
SEK 2,461.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support