chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q45VR2FPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45VR2FPQ
Order ID no. 3037006
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Complementary contact
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
7/8″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Function
Fiber optic sensor
Light type
Red
Construction size
60.5 x 44.5 x 101.6 mm
Key Features
Light type
Red
Function
Fiber optic sensor
Output function
Relay output
In Stock
List Price
SEK 2,104.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q45VR2FPQ
Item Total
SEK 2,104.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support