chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
T18RW3FF100Q3 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18RW3FF100Q3
Order ID no. 3036926
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Dark operation
Output function
Relay output
Design
Tube
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
100
Function
Proximity switch
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 2,525.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T18RW3FF100Q3
Item Total
SEK 2,525.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support