chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q40SP6LPQ2 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40SP6LPQ2
Order ID no. 3034679
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Switching element function
Connection programmable
Output function
PNP
Housing material
Plastic
Function
Retroreflective Sensor
Connector type
7/8″
Housing quality
Thermoplastic material
Construction size
46 x 40.1 x 82.5 mm
Max. range (mm)
6000
Light type
Red polarized
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
6000
In Stock
Price Group
F3
List Price
SEK 1,778.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40SP6LPQ2
Item Total
SEK 1,778.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support