chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S18SP6LP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18SP6LP W/30
Order ID no. 3033947
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Cable
Switching element function
Connection programmable
Output function
PNP
Housing material
Plastic
Function
Retroreflective Sensor
Cable length (m)
9
Housing quality
Thermoplastic material
Construction size
M18 x 1
Max. range (mm)
2000
Light type
Red polarized
Key Features
Light type
Red polarized
Function
Retroreflective Sensor
Output function
PNP
Max. range (mm)
2000
In Stock
Price Group
F3
List Price
SEK 2,033.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S18SP6LP W/30
Item Total
SEK 2,033.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support