chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S18RW3FF100Q1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S18RW3FF100Q1
Order ID no. 3033693
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Switching element function
Dark operation
Output function
Relay output
Design
Tube
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
100
Function
Proximity switch
Light type
IR
Construction size
M18 x 1
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
100
In Stock
List Price
SEK 2,190.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S18RW3FF100Q1
Item Total
SEK 2,190.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support