chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
S183EQ1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
S183EQ1
Order ID no. 3033687
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Connector
Housing material
Plastic
Function
Opposed mode sensor
Connector type
1/2″
Housing quality
Thermoplastic material
Construction size
M18 x 1
Max. range (mm)
20000
Light type
IR
Key Features
Light type
IR
Function
Opposed mode sensor
Max. range (mm)
20000
In Stock
Price Group
F3
List Price
SEK 723.00
home
Turck-Shop
Sensors
Photoelectric Sensors
S183EQ1
Item Total
SEK 723.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support