chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
T18RW3FF100Q1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
T18RW3FF100Q1
Order ID no. 3033411
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Tube
Electrical connection
Connector
Switching element function
Dark operation
Output function
Relay output
Housing material
Plastic
Function
Proximity switch
Connector type
1/2″
Housing quality
Thermoplastic material
Construction size
M18 x 1
Max. range (mm)
100
Light type
IR
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
100
In Stock
Price Group
F3
List Price
SEK 2,190.00
home
Turck-Shop
Sensors
Photoelectric Sensors
T18RW3FF100Q1
Item Total
SEK 2,190.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support