chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
Q40SP6RQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40SP6RQ
Order ID no. 3033400
home
Home
Loading...
Technical Data
Protection class
IP67, IP69
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Design
Rectangular
Electrical connection
Connector
Switching element function
Connection programmable
Output function
PNP
Housing material
Plastic
Function
Opposed mode sensor
Connector type
M12 × 1
Housing quality
Thermoplastic material
Construction size
46 x 40.1 x 82.5 mm
Max. range (mm)
60000
Key Features
Function
Opposed mode sensor
Output function
PNP
Max. range (mm)
60000
In Stock
Price Group
F3
List Price
SEK 1,228.00
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40SP6RQ
Item Total
SEK 1,228.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support