chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
Q40AW3FF400Q1 | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q40AW3FF400Q1
Order ID no. 3033387
In Stock
List Price
SEK 2,435.00
home
Home
Loading...
Technical Data
Protection class
IP69
Switching element function
Light operation
Output function
Relay output
Design
Rectangular
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
Thermoplastic material
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Max. range (mm)
400
Function
Proximity switch
Light type
IR
Construction size
46 x 40.1 x 82.5 mm
Key Features
Light type
IR
Function
Proximity switch
Output function
Relay output
Max. range (mm)
400
home
Turck-Shop
Sensors
Photoelectric Sensors
Q40AW3FF400Q1
Item Total
SEK 2,435.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
Home
Products
chevron_left
Menu